About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Granite Base, 150 x 250 x 50 mm, XMS100 Linear Motor Stages


Granite Base, 150 x 250 x 50 mm, XMS100 Linear Motor Stages
Model: GB100
In Stock
Product Series Overview
Granite Base PlatesThe GB100 Granite Base Plate provides surface flatness to within 2 µm and features 3 point mounting to compensate for non-flat optical tables. Edge handles facilitate handling and locating the base plate on the work surface. They can be used to mount Ultra-Precision XM Series Linear Motor Stages on English and metric tables. For critical positioning applications requiring tight positioning accuracy and repeatability of a motion system, flatness of the mounting surface becomes a major factor. Polished granite surfaces are among the flattest, commercially available structures.
Specifications
- TypeGranite Base
- Base size150 x 250 x 50 mm
- Thread TypeM6
- MaterialGranite
- ComplianceRoHS 3, CE

- TypeGranite Base
- Base size150 x 250 x 50 mm
- Thread TypeM6
- MaterialGranite
- ComplianceRoHS 3, CE

Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | XPS-DK22Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver | UNIVERSAL | In Stock | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-CEnd Cover, Lens Tube, 1 inch LT Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-0.75Optical Post Holder, 0.75 in. Height, 1.0 in. Posts, Inc. Clamping Fork | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








