Motorized Vertical Stage, Compact, 4.8 mm, DC Servo with Tachometer, M3 and M4

Specifications

  • Travel Range
    4.8 mm
  • Minimum Incremental Motion
    0.06 µm
  • Maximum Speed
    5 mm/s
  • Centered Load Capacity
    50 N
  • Accuracy, Typical
    ±0.6 µm
  • Accuracy, Guaranteed
    ±1.5 µm
  • Bi-directional Repeatability, Typical
    ±0.10 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.25 µm
  • Uni-directional Repeatability, Typical
    ±0.06 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.15 µm
  • Drive Screw Pitch
    1 mm
  • Encoder Resolution
    0.0196 µm
  • Limit Switches
    Optical
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.1 µm
  • Connectors
    DB25 Male
  • Pitch, Typical
    ±30 µrad
  • Pitch, Guaranteed
    ±50 µrad
  • Compliance in Pitch
    45 µrad/Nm  
  • Roll, Typical
    ±30 µrad
  • Roll, Guaranteed
    ±50 µrad
  • Compliance in Roll
    50 µrad/Nm  
  • Yaw, Typical
    ±30 µrad
  • Yaw, Guaranteed
    ±50 µrad
  • Compliance in Yaw
    10 µrad/Nm  
  • Cable Length
    1.5 m  
  • Thread Type
    M3 and M4
  • Weight
    2.4 kg  
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Compliance
    RoHS 3, CE
undefined

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
In Stock
$252
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Precision, Vertical Stages, GTS SeriesGTS30VMotorized Vertical Stage, High Precision, 30 mm Travel, GTS Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10,916
UZ Series Precision Vertical StagesUZS80CCMotorized Vertical Stage, 4.5 mm Travel, DC Drive, 30 N Load, M4
10 Weeks
$7,531

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
XPS Motion Controller to Stage Cable KitsXPS-DK22Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver
In Stock
$493
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D4Universal Motion Controller, High Performance, 4-axis, Ethernet
In Stock
$9,906
XM Ultra-Precision Aluminum Linear Motor StagesXMS100-SMotorized Linear Stage, Linear Motor, 100 mm Travel, 100 N Load, M4 and M6
In Stock
$11,314
Base and Top Plates for Motorized StagesVP-BPUniversal Base Plate, VP Series Stages
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$279