Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

XYZ Piezo Linear Stage, Open-loop, 100 µm Nanopositioning

Specifications

  • Travel Range
    0.1 mm  
  • Axes of Travel
    XYZ
  • Axial Load Capacity
    40/40/32 N
  • Vertical Load Capacity
    30 N  
  • Axial Stiffness
    1 N/µm
  • Feedback
    Open-loop
  • Cable Length
    1 m
  • Vacuum Compatibility
    No
  • Capacitance
    1.8 µF  
  • Open Loop Resolution
    0.4 nm  
  • Open Loop Travel
    100 µm  
  • Resonant Frequency, 105g Load
    190/180/250 Hz
  • Resonant Frequency, 300g Load
    110/110/150 Hz
  • Resonant Frequency, 80g Load
    210/200/300 Hz
  • Resonant Frequency, Unloaded
    500/550/480 Hz
  • Weight
    165 g  
  • RoHS
    Compliant

Resources & Downloads

Literature
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack Nanopositioning Linear StagesNPX-BPBase Plate, Nanopositioning Translation Stages$180

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Ultrafast Piezo Steering Mirror MountPSM2Piezo Steering Mirror Mount, 2 mrad x 2 mrad x 16 µm, open-loop
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,993
Piezo Stack Nanopositioning Linear StagesNPXYZ100SGPiezo XYZ Linear Stage, 100 µm Nanopositioning, Strain-gauge
2 Weeks
$9,828
Vacuum Piezo Stack Linear StagesNPXYZ100SGV6XYZ Piezo Linear Stage, 100 µm Nanopositioning, Strain-gauge, Vacuum$10,264
Vacuum Piezo Stack Linear StagesNPXYZ100V6XYZ Linear Stage, Vacuum Open-loop Piezo Stack, 100 μm$5,135

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack AmplifiersNPC3Piezo Stack Amplifier, 3 Channel, Open-loop Position Control$7,936
Piezo Stack AmplifiersNPC1USBPiezo Stack Amplifier, Single Channel, Low Cost$1,454
Piezo Stack AmplifiersNPC300DIGPiezo Stack Amplifier, Single Channel, 300 mA$14,927

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack AmplifiersNPC3Piezo Stack Amplifier, 3 Channel, Open-loop Position Control$7,936