Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Piezo Steering Mirror Mount, 2 mrad x 2 mrad x 16 µm, open-loop

Specifications

  • Axial Stiffness
    50 N/μm
  • Motorized Axes
    3
  • Angular Range
    ±0.115°
  • Cable Length
    1 m
  • Mechanism
    Steering Mirror
  • Weight
    85 g  
  • Capacitance
    1.8 µF  
  • Frequency
    5400 Hz  
  • Load Capacity
    1 N  
  • Open Loop Linear Resolution
    0.03 nm  
  • Open Loop Angular Resolution
    0.004 µrad

Resources & Downloads

3D Product Models
Technical Notes
Literature
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack AmplifiersNPC3Piezo Stack Amplifier, 3 Channel, Open-loop Position Control
$7,936