Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Nanofocusing Objective Stage, Vacuum Compatible, 250 µm, Strain-gauge

Specifications

  • Type
    Objective Lens Mount
  • Use
    Nano-Focusing & Scanning
  • Adjustments
    Z
  • Adjustment Type
    Piezo
  • Travel, Z
    250 μm
  • Cable Length
    2 m
  • Vacuum Compatibility
    10-6 Torr
undefined

Resources & Downloads

2D Product Drawings
Manuals
Literature
Technical Notes

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Nanofocusing Objective Lens MountsNPO250SGMicroscope Objective Stage, Nanofocusing, 250 µm, Strain-gauge
$5,868
Nanofocusing Objective Lens MountsNPO140SGMicroscope Objective Stage, Nanofocusing, 140 µm, Strain-gauge
$6,406
Nanofocusing Objective Lens MountsNPO250V6Nanofocusing Objective Stage, Vacuum Compatible, 250 µm, Open-Loop$6,113
Nanofocusing Objective Lens MountsNPO250Microscope Objective Stage, Nanofocusing, 250 µm, Open-loop
$4,952

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack AmplifiersNPC3SGPiezo Stack Amplifier, 3 Channel, Strain-Gauge Position Control
$9,123