Piezo XY Linear Stage, Open-loop, 100 µm Nanopositioning

  • Travel Range
    0.1 mm  
  • Axes of Travel
    XY
  • Axial Load Capacity
    110/95 N
  • Vertical Load Capacity
    75 N  
  • Axial Stiffness
    1.1 N/µm / 0.95 N/µm
  • Feedback
    Open-loop
  • Cable Length
    1 m
  • Capacitance
    1.8 µF  
  • Open Loop Resolution
    0.4 nm  
  • Open Loop Travel
    100 µm  
  • Resonant Frequency, Unloaded
    380/480 Hz
  • Weight
    175 g  
  • RoHS
    Compliant