The LDC-3916330 Series Modular Laser Diode Driver consist of two dual output current source modules and one single output current source module. Each current source provides a high stability, low noise output with fully redundant hardware current limits and multiple laser protection features. These modular laser diode driver cards are used with our 8 and 16 card multi-channel modular laser diode controllers.
- Laser diode driver modules with up to 3 amp drive current
- High stability, low noise output
- Multiple hardware current limits and laser protection features
- Designed for our
or modular laser diode controllers See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDC-3916332Laser Diode Driver Module, 500 mA, 6 V, Dual Channel, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916334Laser Diode Driver Module, 1000 mA, 6 V, Dual Channel, LDC-3908/3916 | 3 Weeks | ||||
![]() | LDC-3916338Laser Diode Driver Module, 3000 mA, 4.5 V, LDC-3908/3916 | 7 Weeks |
Features
Setting the Standard in Laser Diode Protection
Laser diodes are extremely sensitive to electro-static discharge, excessive current levels, current spikes, or transients from power surges or other laboratory equipment. One of the most important features we have implemented into each instrument is the ILX Lightwave proven laser diode protection standards. These standards have led to advanced protection features such as intermittent contact protection, adjustable compliance voltage limit, slow-start, shorting circuits, and 4-wire voltage measurement for precise laser diode forward voltage measurement. In addition, the current limit setting is independent of the voltage drop of the device connected to the laser output. Because the current limit circuitry is fully independent of the main current control, the current limit can be adjusted safely, even while the laser output is active. For more information about these protection features, please see our "Protecting Your Laser Diode" application note.
Four-Wire Voltage Sense
These Modular Laser Diode Cards have a 4-wire voltage sense feature. The laser voltage is sensed through a pair of connections that is separate from the laser current drive connections. This allows a more accurate laser voltage reading for the voltage limit feature. All four of these pins must be connected for the module to operate.
Electrically Isolated Photodiode Connections
Many laser diode modules contain an internal photodiode that monitors the back-facet emission of the laser. Usually, this photodiode is internally connected to either the laser anode or cathode. The photodiode and laser connections to these cards are electrically isolated from ground and each other. So, if a 4-pin connection is made (no common connections), no additional jumpers are required.
Grounding Considerations
The laser outputs of these laser diode cards are isolated from chassis ground allowing either output terminal to be grounded at the user's option.
Powerful GPIB Interface
Newport's Modular Laser Diode Cards' response to sensing the various limits can be controlled via the GPIB interface. Most high limit responses can be set to either turn off the source or just give a limit warning through the GPIB interface.
Resources
Manuals
LDC-391633X Source Modules User's Manual(1.7 MB, PDF) LDC-3908 Controller User's Manual(2.1 MB, PDF) LDC-3916 Controller User's Manual(2 MB, PDF)
Literature
LDC-3908 8-Channel Laser Diode Controller Brochure(653 kB, PDF) LDC-3916 16-Channel Laser Diode Controller Brochure(655.6 kB, PDF)
Software
LDC-3916338 LabVIEW Driver Version 0.9(291.5 kB, ZIP) LDC-391633X LabVIEW Driver Version 0.9(275.9 kB, ZIP)
Technical Notes
Measurement of 4-Wire Voltage Sense on the LDC-3916 Laser Diode Controller(37.7 kB, PDF) Voltage Limit Protection of the LDC-3916 Laser Diode Controller(96.8 kB, PDF) Fundamentals of Laser Diode Control
Application Notes
Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF) Protecting Your Laser Diode(2.3 MB, PDF) Laser Diode Characteristics Overview(392.5 kB, PDF) Optimizing TE Drive Current(315.9 kB, PDF)