Laser Diode Controller, Modular, 8-Channel, GPIB, Universal

The LDC-3908 8-Channel Modular Mainframe has all of the same great features as our popular LDC-3916 16-Channel Laser Diode Controller. In fact, modules are interchangeable between the two instruments. The smaller size and lighter weight of the LDC-3908 make it an ideal instrument for smaller channel count applications such as R&D or production test of EDFAs and Raman amplifiers.
Handles on the front panel and flip-up feet on the bottom facilitate bench-top use, while flanges facilitate installation into standard 19 inch instrument racks. "Smart" modules include controller modules with up to 1.5A of laser current source and 9W of TEC control, dual current source modules with two isolated currents of up to 1A, a dual 9W TEC module, a 3A laser current module, and a 3A 24W TEC module.
Specifications
- TypeLDC-3908 8 Channel Modular Mainframe
- Computer InterfacesGPIB and RS-232
- Power Requirements110 - 130 VAC, 60 Hz
210 - 240 VAC, 50-60 Hz
User Selectable - Display TypeVacuum Fluorescent 64 x 128 pixel
- Weight24 kg
Resources & Downloads
Application Notes
Protecting Your Laser Diode(2.3 MB, PDF) Laser Diode Characteristics Overview(392.5 kB, PDF) Optimizing TE Drive Current(315.9 kB, PDF)
Technical Notes
Voltage Limit Protection of the LDC-3916 Laser Diode Controller(96.8 kB, PDF) Measurement of 4-Wire Voltage Sense on the LDC-3916 Laser Diode Controller(37.7 kB, PDF)
Manuals
LDC-3908 Controller User's Manual(2.1 MB, PDF)
Literature
LDC-3908 8-Channel Laser Diode Controller Brochure(653 kB, PDF)
Software
LDC-39XX LabVIEW Driver Version 0.9(139.3 kB, ZIP)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDC-3916Laser Diode Controller, Modular, 16-Channel, GPIB, Universal | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDC-3916332Laser Diode Driver Module, 500 mA, 6 V, Dual Channel, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916334Laser Diode Driver Module, 1000 mA, 6 V, Dual Channel, LDC-3908/3916 | 7 Weeks | ||||
![]() | LDC-3916338Laser Diode Driver Module, 3000 mA, 4.5 V, LDC-3908/3916 | 7 Weeks | ||||
![]() | LDC-3916372Combination Driver & TEC Module, 500mA, 6V, 9W TEC, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916374Combination Driver & TEC Module, 1000mA, 6V, 9W TEC, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916376Combination Driver & TEC Module, 1500mA, 4.75V, 9W TEC, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916550Temperature Controller Module, 9W TEC, Dual Channel, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916558Temperature Controller Module, 24W TEC, LDC-3908/3916 | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDC-3916376Combination Driver & TEC Module, 1500mA, 4.75V, 9W TEC, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916374Combination Driver & TEC Module, 1000mA, 6V, 9W TEC, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916372Combination Driver & TEC Module, 500mA, 6V, 9W TEC, LDC-3908/3916 | In Stock | ||||
![]() | CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male | |||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | 5 Weeks |








