About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Motion Control
- Motion Controllers
- XPS Series Motion Controllers
- XPS-EDBL DC Brushless Motor Driver

XPS-EDBL DC Brushless Motor Driver

XPS-EDBL DC Brushless Motor Driver
Designed for DC brushless motors, the XPS-EDBL is a 3-phase sinusoidal motor driver (amplifier) featuring 25A peak current, 96V DC voltage, and up to 1,000 watts of permanent power when optional fans are mounted.
- Designed for 3-phase, sinusoidal DC brushless motors
- Well suited for use in industrial environments
- 25A peak current and +96V DC voltage See All Features
Resources
Literature
Mini Laser Machining Brochure 2016(1.4 MB, PDF) Laser Machining Brochure 2018(3.4 MB, PDF)
2D Product Drawings
XPS-EDBL.pdf(1.2 MB, PDF)
Manuals
XPS-EDBL - User's Manual.pdf(3.4 MB, PDF)