The DS Series Compact Dovetail Linear Stages are an even more compact version of the MT Dovetail series stages utilizing the same mechanism, in a cube-like package, driven by a hex-turned screw and are available with two sets of travel ranges.
- Dovetail slide bearings for smooth motion over < 0.5 in. travel
- Compact footprint measuring only 1 in. on each side
- Precise, 1 µm step control with hex-driven, 80 TPI screw
- Stage locks in place for secure hold over long lifetimes
- Available in Vacuum and LaserClean™ versions See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DS25-X | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS25-XY | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS25-XYZ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS40-X | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS40-XY | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS40-XYZ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS65-X | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS65-XY | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS65-XYZ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-X | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-XY | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-XYZ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-X | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-XY | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-XYZ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS65-X | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS65-XY | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS65-XYZ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
80 TPI adjustment screws are included with these stages.
We also offer Left Handed, Laser Clean and Vertical Translation versions.
Specifications
Features
Dovetail Slide Bearings for Smooth Motion in a Compact Size
Precise, 1 µm Step Control With Secure Hold Over Long Lifetimes
Slotted Base Plates
Slotted base plates are available for versatile mounting of DS stages to optical tables or other stages. Please see the accessory section for more information.
Left or Right Handed Configurations
DS65 stages come in mirror-image right and left-hand versions for more flexibility in how you lay out your experiment on the table, so there's never a need to reach over your work to make adjustments on the far side. All adjustments can be made with the hand resting on the table for maximum comfort, added stability, and increased sensitivity.
LaserClean™ Low VOC Versions Available
DS Series are available in LaserClean™ low VOC versions with clear anodizefor applications that require extra care to reduce volatile organic compounds (VOC) and ensure added cleanliness. Newport now offers certain Opto-Mechanical components that are specially prepared with clear anodize, nickel plating or stainless steel materials, special lubrication and vacuum-level cleaning. Products are packaged in Class 1000 (ISO 6) cleanroom grade bagging material and then double-bagged for further cleanliness precautions. We call these products, LaserClean™ and designate them with a -LC suffix. For more information please visit LaserClean Low VOC Optical Components Page.
Easily Combined for Multi-axis Motion
The DS Series Linear Stages are compatible with RS Series Rotation Stages and GON Series Goniometric Stages of matching size (for example, RS40 with DS40, RS65 with DS65). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. A six-axis manual positioning system is shown using matched 65 x 65 mm stages.
Accessories
Left-handed Versions
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DS65-XY-LHXY Linear Stage, Left-Handed, Dovetail, 1.0 in. Travel, 2.56 x2.56 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS65-XYZ-LHXYZ Linear Stage, Left-Handed, Dovetail, 1.0 in XY, .55 in Z, 2.56 x2.56 in. | |||||
![]() | M-DS65-XY-LHXY Linear Stage, Compact, Dovetail, Left-Handed, 25 mm, 65x65x48 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS65-XYZ-LHXYZ Linear Stage, Left-Handed, Dovetail, 25 mm XY, 14 mm Z, 65 x 65 mm, M6 | In Stock |
LaserClean Versions
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DS25-X-LCManual Linear Stage, 25 x 25 mm, LaserClean, Imperial | |||||
![]() | DS40-X-LCManual Linear Stage, 40 x 40 mm, LaserClean, Imperial | In Stock | ||||
![]() | M-DS25-X-LCManual Linear Stage, 25 x 25 mm, LaserClean, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-X-LCManual Linear Stage, 40 x 40 mm, LaserClean, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
DS Series Vertical Stages
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DS25-ZVertical Linear Stage, Dovetail, 0.12 in. Travel, 0.98 x 0.98 in. Platform | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS40-ZVertical Linear Stage, Dovetail, 0.20 in. Travel, 1.57 x 1.57 in. Platform | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS65-ZVertical Linear Stage, Dovetail, 0.55 in. Travel, 2.56 x 2.56 in. Platform | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-ZVertical Linear Stage, Dovetail, 3 mm Travel, 25 x 25 mm Platform, M2 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-ZVertical Linear Stage, Dovetail, 5 mm Travel, 40 x 40 mm Platform, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS65-ZVertical Linear Stage, Dovetail, 14 mm Travel, 65 x 65 mm Platform, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Bases
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | In Stock | ||||
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
90 Degree Angle Brackets
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SDS25-BK90 Degree Angle Bracket, M-SDS25, M2 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS40-BK90 Degree Angle Bracket, M-SDS40, M3 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS65-BK90 Degree Angle Bracket, M-SDS65, M6 Thread | In Stock | ||||
![]() | SDS40-BK90 Degree Angle Bracket, SDS40 Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDS65-BK90 Degree Angle Bracket, SDS65 Stage | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Knob for Adjustment Screws
KD.37 for DS25 and DS40, 9361 for DS65.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KD.37Small Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |