Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Manual Linear Stage, 40 x 40 mm, LaserClean, Imperial

Specifications

  • Axes of Travel
    X
  • Maximum Stage Travel
    14 mm
  • Centered Normal Load Capacity
    67 N
  • Vertical Axial Load Capacity
    36 N
  • Recommended Actuators
    Included
  • Sensitivity
    1 µm  
  • Material
    Aluminum
  • Bearings
    Dovetail Slide
  • Drive Location
    Center drive
  • Platform Size
    40 x 40 mm
  • Thread Type
    6-32 and 1/4-20

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Industrial Dovetail Linear StagesDS40-XManual Linear Stage, Dovetail, 0.55 in. Travel, 1.57 x 1.57 in.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$188

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Industrial Top Adjust MountsHVM-2uOptical Mount, Industrial, Vertical Drive, 2 in., 2 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$263
Laser Beam Dumps and TrapsPL15Laser Beam Dump, 30 W/cm2 Max Power Density, RMS Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$196