Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

XY Linear Stage, Compact, Dovetail, Left-Handed, 25 mm, 65x65x48 mm, M6

Specifications

  • Axes of Travel
    X, Y
  • Maximum Stage Travel
    25.4 mm
  • Centered Normal Load Capacity
    170 N
  • Vertical Axial Load Capacity
    86 N
  • Recommended Actuators
    Included
  • Sensitivity
    1 µm
  • Material
    Aluminum
  • Bearings
    Dovetail Slide
  • Drive Location
    Center drive
  • Platform Size
    65 x 65 mm
  • Thread Type
    M6

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Hex-Key Adjustment Screw Knobs9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23