Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

XYZ Linear Stage, Dovetail, 0.25 in. XY, .12 in. Z, 0.98 x 0.98 in.

Specifications

  • Axes of Travel
    X, Y, Z
  • Maximum Stage Travel
    6.35 mm  
  • Travel Range X, Y, Z
    6.35 mm, 6.35 mm, 3 mm
  • Centered Normal Load Capacity
    22 N
  • Recommended Actuators
    Included
  • Sensitivity
    1 µm  
  • Material
    Aluminum
  • Bearings
    Dovetail Slide
  • Drive Location
    Center drive
  • Platform Size
    25 x 25 mm
  • Thread Type
    2-56 and 8-32

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Slotted Stage Adaptor PlatesB-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage
In Stock
$57

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Industrial Dovetail Linear StagesDS40-XYZXYZ Linear Stage, Dovetail, 0.55 in XY, .20 in Z, 1.57 x 1.57 in.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$582
Compact Dovetail Linear StagesMT-XYZXYZ Linear Stage, Compact, Dovetail, 0.375 in. Travel, 3 lb., 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$414