Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

XYZ Linear Stage, Left-Handed, Dovetail, 1.0 in XY, .55 in Z, 2.56 x2.56 in.

Specifications

  • Axes of Travel
    X, Y, Z
  • Maximum Stage Travel
    25.4 mm
  • Travel Range X, Y, Z
    25.4 mm, 25.4 mm, 14 mm
  • Centered Normal Load Capacity
    86 N
  • Recommended Actuators
    Included
  • Sensitivity
    1 µm
  • Material
    Aluminum
  • Bearings
    Dovetail Slide
  • Drive Location
    Center drive
  • Platform Size
    65 x 65 mm
  • Thread Type
    1/4-20

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Hex-Key Adjustment Screw Knobs9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23