Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Manual Linear Stage, 25 x 25 mm, LaserClean, Imperial

Specifications

  • Axes of Travel
    X
  • Maximum Stage Travel
    6.35 mm
  • Centered Normal Load Capacity
    45 N
  • Vertical Axial Load Capacity
    22 N
  • Recommended Actuators
    Included
  • Sensitivity
    1 µm  
  • Material
    Aluminum
  • Bearings
    Dovetail Slide
  • Drive Location
    Center drive
  • Platform Size
    25 x 25 mm
  • Thread Type
    2-56 and 8-32

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Industrial Dovetail Linear StagesDS25-XManual Linear Stage, Compact, Dovetail, 0.25 in., 0.98x0.98 x 0.59 in.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$146