Vertical Linear Stage, Dovetail, 0.12 in. Travel, 0.98 x 0.98 in. Platform

The DS25-Z Compact Dovetail Linear Stage is preferred for small 0.12 inch Z travel applications where set, lock, and forget is required. It is much less susceptible to shock and vibration than bearing stages. This DS series dovetail stage incorporates precision preloaded dovetail slides with an 80 TPI drive screw for precision positioning, hex head adjustment for tamper resistance, and an integral locking mechanism for high stability. The compact 0.98 x 0.98 x 0.91 inch size and critical features of this stage makes it ideal for OEM applications. The modularity allows reconfiguration for research applications. Slotted base plates are available for mounting these stages to an optical table hole pattern.
Dovetail Slide Bearings for Smooth Motion in a Compact Size
Dovetail stages are ideal for small, controlled travel to eventually remain locked in place for long time periods. These further compact version of the MT Dovetail stages also do not employ typical roller bearings of cylindrical rails, which makes them less susceptible to shock and vibration. These DS series dovetail stages slide along precision preloaded dovetail slides, whose unique shape ensures accurate, repeatable motion. These compact, modular stages are available in X, XY, or XYZ configurations with a lower footprint than the MT Dovetail series for the DS25 version.
Precise, 1 µm Step Control With Secure Hold Over Long Lifetimes
Each stage come equipped with an 80 TPI hex-driven drive screw for precision positioning of 1 µm while maintaining a low footprint. The motion can then be locked in place using an additional hex-screw controlled locking mechanism that insures placement over long times.
Easily Combined for Multi-axis Motion
The DS Series Vertical Stages are compatible with DS Series Linear Stages, RS Series Rotation Stages and GON Series Goniometric Stages of matching size (for example, DS40-Z with DS40-XY, RS65 with DS65). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. A six-axis manual positioning system is shown using matched 65 x 65 mm stages.
Specifications
- Travel Range3 mm
- Load Capacity22 N
- Thread Type2-56 and 8-32
- Minimum Height23 mm
- Maximum Height26 mm
- Platform Size25 x 25 mm
- MaterialAluminum
- BearingsDovetail Slide
- Drive LocationCenter Drive
- Recommended Actuators80 TPI Hex Screw Included
Resources & Downloads
Other
DS-Z_RoHS2021.pdf(649.5 kB, PDF) REACH Supplier Statement - DS-Z.pdf(495.7 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DS25-XManual Linear Stage, Compact, Dovetail, 0.25 in., 0.98x0.98 x 0.59 in. | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS25-XYXY Linear Stage, Compact, Dovetail, 0.25 in., 0.98 x 0.98 x 1.02 inch | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | 3 Weeks | ||||
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DS25-XManual Linear Stage, Compact, Dovetail, 0.25 in., 0.98x0.98 x 0.59 in. | FREE 2-day shipping on thousands of products on Newport.com Learn More |











