Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Manual Linear Stage, 40 x 40 mm, LaserClean, Metric

Specifications

  • Axes of Travel
    X
  • Maximum Stage Travel
    14 mm
  • Centered Normal Load Capacity
    67 N
  • Vertical Axial Load Capacity
    36 N
  • Recommended Actuators
    Included
  • Sensitivity
    1 µm  
  • Material
    Aluminum
  • Bearings
    Dovetail Slide
  • Drive Location
    Center drive
  • Platform Size
    40 x 40 mm
  • Thread Type
    M3 and M6

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Industrial Dovetail Linear StagesM-DS40-XManual Linear Stage, Dovetail, 14 mm Travel, 40 x 40 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$188