Showing 91 products in 14 families
Products Here
Videos

AG-GON Goniometer

The CONEX-AG-GON is piezo motor driven goniometric cradle with direct encoder feedback and integrated closed-loop piezo motor controller/driver. The compact CONEX-AG-GON-LP has its …

Drawings & CAD

M-BGM160CC Goniometer Drawing

The M-BGM160CC Metric Goniometer uses a high torque DC motor. This motor also features a built-in tachometer to provide superior speed stability.

Videos

BGS Goniometer Tip/Tilt Assembly

This video demonstrates the assembly of BGS Goniometer Series stages in a tip/tilt configuration with a common gimbal point. Access to the mounting holes is clearly illustrated in this …

Videos

Multiple-axis Goniometer for Diffractometry and Characterization of Materials

Solutions from Newport Corporation for goniometers for synchrotrons.

Selection Guides

Motorized Rotation Stage Guide

Motorized rotation stages are a set of precision positioning products designed and built over many decades of experience in providing solutions to research and academia to industry …

Selection Guides

Multi-Axis Manual Positioning Guide

Many of Newport's Manual Linear, Vertical, Rotation and Goniometric Positioners and Tilt Platforms have been designed to operate together so that they can easily be combined into countless …

Literature

Agilis™ Series Piezo Motor Driven Positioners

Agilis series positioners are based on patented Newport piezo direct motor technology. Featuring a piezo ceramic embedded in a highly engineered spring blade. Agilis motors are directly …

Technical Notes

Stage and Controller Compatibility Guide

The following table lists all Newport positioners and the compatible Newport motion controllers and or driver card. Most stages feature ESP technology that provides true plug and …

Videos

6-Axis ULTRAlign™ Precision Fiber Optic Alignment System Assembly

ULTRAlign Precision Fiber Optic Alignment Stages feature full stainless steel construction and provide precise, robust alignment of optical fibers with less than 100 µrad of angular …

Selection Guides

Vacuum Compatible Motorized Rotation Stage Guide

Newport vacuum compatible rotation stages are built, treated and tested under vacuum to 10-6 hPa or (7.5*10-7 Torr). Engineered with expertise acquired over 50 years, Newport rotation …

Solution

Semiconductor & LED Manufacturing Motion Solutions

Newport motion provides equipment manufacturers in the semiconductor industry with a cutting-edge tool capable of achieving the highest levels of precision and throughput for automated …

Selection Guides

Nanopositioner Guide

Our nanopositioners are ideal devices for providing exceptional nanometer scale remote control for manual positioning stages and opto-mechanical components over large distances, hard-to- …

Selection Guides

Conex Motion Solution Guide

Conex provides highly functional control solutions that are easy to use, compact, and in-expensive. All Conex modules provide easy, plug-and-play, USB PC control. Multiple units can …

Literature

Gimbal Brochure

Gimbal Brochure

Solution

Motion Assemblies - XY stages, XYZ stages, Gimbals

Our motion control assemblies are represented in three categories: standard product assemblies, gimbals and engineered multi-axis systems.

Solution

Custom Motion Assembly Solutions

Our motion control assemblies are represented in three categories: standard product assemblies, gimbals and engineered multi-axis systems.

Technical Notes

Motion in 3-D: Newport Hexapod Coordinate Systems

Controlling Motion in 3-D space requires a user to have a clear understanding of the relationship between end effector positions and positions of devices under test.

Literature

Nanopositioning Solutions

Our nanopositioner solutions are ideal devices for providing exceptional nanometer scale remote control for manual positioning stages and opto-mechanical components over large distances, …

Solution

Fiber Alignment Solutions

Fiber alignment systems range from simple, single-channel, single-side setups to more complex double-sided, multiple-channel setups with machine vision, adhesive delivery, and pick …

Videos

BG Series Goniometric Cradles

Newport BG series goniometric cradles provide high precision rotation. When stacked, the cradles provide orthogonal rotation about the same pivot point.