Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Goniometer, ±45 ° Travel Range, Full-step Drive, BGM160

Specifications

  • Angular Range
    -45 to +45°
  • Centered Load Capacity
    300 N
  • Minimum Incremental Motion
    2.0 mdeg
  • Maximum Speed
    2°/s
  • Maximum Torque
    20 Nm
  • Wobble, Typical
    ±100 µrad
  • Accuracy, Typical
    ±25 mdeg
  • Uni-directional Repeatability (Typical)
    ±2.0 mdeg
  • Bi-directional Repeatability (Typical)
    ±12 mdeg
  • Transversal Compliance
    5 µrad/Nm
  • Origin
    Optical, centered
  • Origin Repeatability
    ±2.5 mdeg
  • Feedback
    Worm mounted rotary encoder with index pulse, 2,000 cts/rev
  • Encoder Resolution
    0.001°
  • Limit Switches
    Mechanical, at ± 45°
  • Connectors
    DB25 - Male
  • Cable Length
    3 m
  • Rotation Axis Height
    146 mm
  • Weight
    18 kg
  • Thread Type
    1/4-20
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Compliance
    RoHS 3, CE
undefined
undefined

Resources & Downloads

3D Product Models
Manuals
Literature
2D Product Drawings

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100PP3Motion Controller, Single-axis Stepper Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module
  3. 0.8°/s Maximum Speed for BGM-BPE when used with SMC100PP controller

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
3 Weeks
$252
Black Oxide Screw KitsM-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75
Black Oxide Screw KitsM-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Precision Stepper Motor GoniometersBGS80PPMotorized Goniometer, ±45° Travel Range, Micro-step Drive, BGS80
6 Weeks
$7,622
URS Precision Stepper Motor Rotation StagesURS150BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS150
6 Weeks
$6,159
High Precision DC Motor GoniometersBGS50CCMotorized Goniometer, ±30° Travel Range, DC Motor Drive, BGS50
In Stock
$6,479
High Precision DC Motor GoniometersBGM200CCMotorized Goniometer, ±45 ° Travel Range, DC Motor Drive, BGM200$30,526