Linear Stage, Aperture, Double-Row Bearing, 0.63 in., 4-40 and 8-32

The UMR5.16A Precision Double-Row Ball Bearing Aperture Linear Stage features steel construction for high stability and rigidity. The ball bearings and precision-ground bearing surfaces provide exceptional linear travel, with angular deviation better than 100-200 µrad. UMR5 Series Stages have double-row ball bearings making them an excellent choice for carrying high loads up to 135 lb. The moving carriage is preloaded by two springs to ensure constant micrometer contact for smooth, backlash-free motion over a 0.63 inch travel range. Multiple drive options cover the range of precision positioning. Standard BM Series Micrometers provide 1 µm sensitivity, while DM Series Differential Micrometers offer 0.1 µm. For coarse motion with position locking, a fixed positioning kit replaces the micrometer with two opposing adjustment screws and lock nuts. An optional carriage locking kit includes a screw that mounts in the stage body opposite the micrometer. Motorized actuators can be added for precision motion control. This version has a clear hole through the carrier and stage body. Apertures are very useful for the positioning of optics, fiber optics, or cabled devices. Generous hole patterns allow great flexibility in component placement on the stage mounting surface. Two stages can be easily stacked in an XY configuration and mounted to a table or breadboard (M-PBN Mounting Base required). Multi-axis stage configurations are easily assembled using EQ Series Angle Brackets. UMR Stages are compatible with UTR and URM Rotation Stages, BGM Goniometers, and SL Series Mirror Mounts.
Specifications
- Axes of TravelX
- Maximum Stage Travel16 mm
- 600 N
- 40 N
- Angular Deviation<100 µrad
- Compliance in Pitch0.2 mrad/Nm
- Compliance in Roll0.1 mrad/Nm
- Compliance in Yaw0.2 mrad/Nm
- MaterialSteel
- BearingsDouble-Row Ball Bearings
- Bearing Constant22 mm
- Drive LocationCenter drive
- Drive Torque0.05 Nm
- Platform Size50 x 58 mm
- Aperture Diameter6 mm
- Height13 mm
- Thread Type4-40 and 8-32
- Recommended BM Micrometer
- Recommended DM Differential Micrometer
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 406XY Linear Stage, 13 mm Travel, 1/4-20 Thread, Aperture | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR5.25ALinear Stage, Double-Row Ball Bearings, Aperture, 0.98 in., 4-40 and 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR8.25ALinear Stage, Double-Row Ball Bearings, Aperture, 0.98 in. Travel, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR8.51Linear Stage, Double-Row Ball Bearings, 2.01 in., 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR12.40ALinear Stage, Aperture, Single-Row Bearing, 1.57 in., 10-24 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DM11-16Differential Micrometer Head, 16.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR3Mounting Bridle, UTR46 to MVN50 or UMR5, 0.26 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.16Micrometer Head, Standard Resolution, 16 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











