Assemblies - XY stages, XYZ stages, Gimbals
XY Stages, XYZ Stages, Gimbals and Other Multi-axis Stage Stack Solutions
- Versatile solutions – built exclusively from standard Newport catalog products
- Delivery – takes advantage short standard components lead time
- Performance – leverages proven standard component performance and thereby reduces technical risk
- Extensive Metrology – global specifications of the motion system are mutually developed and proven through extensive metrology before delivery
- Support – design and application engineering partner with 50 years of motion control experience
Our motion control assemblies are represented in three categories: standard product assemblies, gimbals and engineered multi-axis systems.
The following images are some examples of Engineered Standard Component Systems that illustrate the breadth of versatility when using standard Newport motion components. These multi-axis stage stacks are assembled without any custom interface adapters or modification. Some popular configurations are in XY, XYZ or XY-Theta. (Linear and rotary stages, XY table, XYZ table, XY slides). Examples of the metrology includes the orthogonality of axes (typically in range between 50 µm and 250 µm) and the intersection of axes (a.k.a. sphere of confusion, in range between 0.25 mm and 1 mm). Assemblies are fully tested and configured with controllers as turn-key solution.
Gimbal Mounts
Newport Gimbal Mounts have large installed base worldwide in research, security, aerospace and defense & homeland security markets for almost 50 years. With more than a thousand units deployed around the world, Newport gimbal assembly is used in various applications such as target tracking, scanning, calibration and alignment of payloads which include cameras, telescope, seeker heads and large optics. It is also used to test and characterize gyroscope sensors for inertial navigation systems. Azimuth, Elevation and Roll assemblies are available with Newport RV and URS family stages. To accommodate various types of loads and positioning requirements, it comes in either half-yoke or full-yoke configuration with different sizes. Custom Heidenhain encoders can be integrated to provide sub-arcsec level accuracy and sensitivity, and the metrology service is provided for orthogonality and intersection of axes alignment. Motorized mirror mounted gimbal is also available in various configurations.
Engineered Multi-axis Systems
When it comes to the most complex positioning requirements, there is no limit to what Newport can provide for meeting your application needs. With the breadth of stage offerings and extensive resource Newport has in custom motion, combination of linear and rotary axes has been done up to 12 axes with highly advanced metrology.
Contact a Newport Applications Engineer or call 877-835-9620 to discuss your specific application requirements and/or to request a quotation.