Linear Stage, Double-Row Ball Bearing, Aperture, 25 mm Travel, M4 and M6

Technical Specs

  • Axes of Travel
    X
  • Maximum Stage Travel
    25 mm  
  • Thread Type
    M6
  • Load Capacity
    900 N  
  • Vertical Load Capacity
    100 N  
  • Angular Deviation
    <100 µrad
  • Material
    Steel
  • Bearings
    Double-Row Ball Bearings
  • Bearing Constant
    40 mm  
  • Drive Location
    Center drive
  • Drive Torque
    0.07 Nm  
  • Compliance in Roll
    0.05 mrad/Nm  
  • Compliance in Pitch
    0.05 mrad/Nm  
  • Compliance in Yaw
    0.05 mrad/Nm  
  • Platform Size
    80 x 92 mm
  • Aperture Diameter
    25 mm
  • Height
    18 mm
  • Recommended BM Micrometer
  • Recommended TRA Motorized Actuator
  • Recommended TRB Motorized Actuator
  • Recommended LTA Motorized Actuator
  • Travel Requirement
    12.7 to 25.4 mm