Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Vacuum Compatible Motorized Rotation Stages

Vacuum Rotation Stages

Newport vacuum compatible rotation stages are built, treated and tested under vacuum to 10-6 hPa or (7.5*10-7 Torr). Engineered with expertise acquired over 50 years, Newport rotation stages are ideal for a wide range of applications from piezo positioning of optics and sensors to rotation stages capable to supporting 100kg loads.

Vacuum Compatible Rotation Stages

Series Travel Range (°) Minimum Incremental Motion (°) Normal Load Capacity (N) Maximum Speed (°/s)
RV120BPEV6 RV Series High Performance Rotation Stages
RV120BPEV6
360 .001 1800-4000 1
URS50BPPV6 3 URS Series Precision Rotation Stages
URS50BPPV6
URS75BPPV6
360 .0002-.0015 50-100 4-20
AGPR100V6 Agilis Piezo Rotation Stages
AG-PR100V6
360 .001 2 2
MC-BGM-S-Silver BG Series High Precision Goniometers
BGM120PEBV6
M-BGM120PEBV6
BGM160PEBV6
M-BGM160PEBV6
±45 .002 200-500 2