Showing 576 products in 59 families
Products Here
Application Notes

Feedback Prevention with Optical Isolators

Because fiber is a high gain medium, any light that is inadvertently injected into the ultrafast oscillator, as well as into amplifiers, can degrade and potentially irreversibly affect …

Manual

Mid-IR Faraday Isolators User's Manual

Our Mid-IR Faraday optical isolators act essentially as uni-directional light valves. They are used to protect a laser source near 2050 nm or 4550 nm from destabilizing feedback or …

Videos

Isolating an Optical System in an Extreme Vibration Environment

An overview of the SmartTable OTS optical table system from Newport Corporation. Covers key features and field upgradeable accessories in detail for upgradable vibration isolation table …

Technical Articles

Vibration Isolation in Optical Test Systems - Photonics Tech Briefs

A common source of instability within a light beam path is vibration. Vibration control systems that include, typically, vibration isolators and optical tables, are intended to minimize …

Manual

S-2000 Vibration Isolators and Optical Table Installation Manual

Our S-2000 Series Stabilizer™ pneumatic vibration isolators are the top performance optical table supports we offer.

Technical Notes

Optics Based Research - The Need for Vibration Isolated Rigid Support Structures

Advanced equipment and processes have made it possible to investigate phenomena with dimensions measured in nanometers. For example, phase-shifting optical interferometers can now measure …

Videos

Newport Optical Table Set-Up Using S-2000 Stabilizer Isolators

Detailed instructions for setting up your Newport Optical table and Isolators. Makes optical table installation a breeze.

Technical Notes

Compliance and Transmissibility Curves

The primary goal of an optical table system is to eliminate relative motion between position sensitive components across the table work surface. The vibration isolator system is designed …

Technical Notes

Optical Table System Design

The term optical table system typically refers to a vibration-isolation system, that is, the tabletop plus the support system.

Application Notes

Matching Isolators to OEM Industrial Applications

Micro-vibration isolation first became necessary in laser research laboratories. Newport Research Corporation, beginning in 1969, satisfied this need with a series of isolation legs …

Literature

New Focus Tunable Diode Lasers Brochure

Tunable External Cavity Diode Lasers (ECDLs) are employed in many applications, including coherent optical telecommunications, atomic and molecular laser spectroscopy, laser cooling, …

Technical Articles

Effective Vibration Reduction Stabilizes Laser Beams - Laser Focus World

Optical tables and vibration isolation supports have become the de-facto standard for providing a stable environment for complex laser systems and their applications.

Videos

SmartTable OTS Optical Table System Overview

An overview of the SmartTable OTS optical table system from Newport Corporation. Covers key features and field upgradeable accessories in detail for upgradable vibration isolation table …

Technical Notes

Optical Mirror Mount Technology Guide

An Optical Mirror Mount is a device used in optics research that securely holds a mirror in place while allowing for precision tip and tilt adjustment. Due to the sensitive nature of …

Selection Guides

Optical Table Solution Guide

Selecting an optical table can be a bit overwhelming. This Solution Guide is designed to help you find the right optical table series depending on your application performance requirements …

Technical Notes

Modular Optical Table Simplifies Laboratory Reconfiguration

The configuration of large, laser-based experimental and production systems can change dramatically as equipment is added, modified, and removed. Because traditional vibration isolation …

Technical Notes

Optical Filter Construction

The diverse nature of optical elements provides the designer with significant flexibility in the development of an optical system design. The basic functions which optical elements …

Selection Guides

Imperial Optical Table Top Product Finder

Use this finder to select an optical table top with external dimensions in feet and 1/4-20 threaded mounting holes.

Selection Guides

Metric Optical Table Top Product Finder

Use this finder to select a table top with external dimensions in mm and M6 threaded mounting holes.

Tutorials

Introduction to Waveplates

The interaction of light with the atoms or molecules of a material is wavelength dependent. A consequence of this dependence is the resonant interactions related to material dispersion. …