Faraday Optical Isolator, High Power, 5 mm Aperture, 1030 nm Center

  • Center Wavelength
    1030 nm
  • Spectral Range
    1010-1045 nm
  • Clear Aperture
    5 mm
  • Isolation
    33 dB
  • Transmission
    >95%
  • Damage Threshold
    1 MW/cm² CW
  • Pulse Damage Threshold
    10 J/cm² @ 10ns; 1 J/cm² @ 8ps
  • Forward Power Handling
    50 W
  • Material
    Terbium Gallium Garnet
  • Polarization State
    Horizontal
  • Polarizer Type
    PBS Cube Polarizer
  • Operating Temperature
    10-30°C
  • Storage Temperature
    -40-70°C