Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Faraday Optical Isolator, High Power, 8 mm Aperture, 1030 nm Center

Specifications

  • Center Wavelength
    1030 nm  
  • Spectral Range
    1017-1043 nm
  • Clear Aperture
    8 mm  
  • Isolation
    30 dB
  • Transmission
    >92%
  • Damage Threshold
    1 MW/cm² CW
  • Pulse Damage Threshold
    10 J/cm² @ 10ns; 1 J/cm² @ 8ps s
  • Forward Power Handling
    50 W
  • Material
    Terbium Gallium Garnet
  • Polarization State
    Horizontal
  • Polarizer Type
    PBS Cube Polarizer

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Power Faraday Optical IsolatorsISO-FRDY-08-1064-NFaraday Optical Isolator, High Power, 8 mm Aperture, 1064 nm Center
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,700