Optical Workstation, 600 x 600 x 58 mm IG Breadboard, I-125 Isolators

The M-VIS2424-IG2-125A is a metric 600 mm x 600 mm x 858 mm working height Vision IsoStation vibration isolation workstation with a 58 mm thick IG Series breadboard and I-125 Series pneumatic isolators that provide a 240 kg gross load capacity. The Vision IsoStation workstation provides effective vibration isolation for optical microscopes, optical experiments and sensitive instrumentation. Newport’s I-125 Series pneumatic isolators have been proven to reduce transmitted vertical and horizontal vibrations by 85% or more after 5 Hz and by more than 95% after 10 Hz. Perfect for smaller laboratories, the IsoStation’s 600 mm. width fits easily into the most compact spaces and through standard doorways.
The Vision IsoStation features a unique platform interface that acts as a docking surface, an accessory mount and a restraint to keep the breadboard atop the frame. The interface also features integrated float height indicators and frame bubble levels to make set-up and installation easier than ever. Integrated leveling feet and casters are included with the base model and a new roll-off crate make the Vision IsoStation easy to unpack, install and move, even for one person.
The M-VIS2424-IG2-125A is compatible with a wide range of new Vision IsoStation accessories such as equipment shelves, monitor arms, a keyboard shelf, Faraday cage, hip guard, and integrated accessory surfaces allowing you to put everything you need within arm’s reach. All of these new features and accessories have been designed specifically to improve ease-of–installation, set-up and lab space utilization.
The Vision IsoStation features a unique platform interface that acts as a docking surface, an accessory mount and a restraint to keep the breadboard atop the frame. The interface also features integrated float height indicators and frame bubble levels to make set-up and installation easier than ever. Integrated leveling feet and casters are included with the base model and a new roll-off crate make the Vision IsoStation easy to unpack, install and move, even for one person.
The M-VIS2424-IG2-125A is compatible with a wide range of new Vision IsoStation accessories such as equipment shelves, monitor arms, a keyboard shelf, Faraday cage, hip guard, and integrated accessory surfaces allowing you to put everything you need within arm’s reach. All of these new features and accessories have been designed specifically to improve ease-of–installation, set-up and lab space utilization.
Resources & Downloads
Literature
Vision IsoStation Brochure(1.8 MB, PDF)
Other
M-VIS2424-IG2-125A RoHS Certificate(279.2 kB, PDF)
2D Product Drawings
Vision IsoStation 34 mm Skin Drawing(132 kB, PDF)
Manuals
Vision IsoStation User Manual Rev. A(745.7 kB, PDF)




