Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Faraday Optical Isolator, Compact, 4 mm, 532 nm, PM Isolator

Specifications

  • Center Wavelength
    532 nm
  • Spectral Range
    522-542 nm
  • Clear Aperture
    4 mm
  • Isolation
    >33 dB
  • Transmission
    >95%
  • Forward Power Handling
    5W
  • Operating Temperature
    10-30°C
  • Isolator Diameter
    14 mm

Resources & Downloads

3D Product Models
Application Notes
2D Product Drawings
Literature

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Power Faraday Optical IsolatorsISO-FRDY-08-1030-NFaraday Optical Isolator, High Power, 8 mm Aperture, 1030 nm Center
3 Weeks
$4,050