Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Faraday Optical Isolator, Low Power, 4 mm Aperture, 980 nm Center.

Specifications

  • Center Wavelength
    980 nm  
  • Spectral Range
    960–1030 nm
  • Clear Aperture
    4 mm  
  • Isolation
    30-38 dB
  • Transmission
    >90%
  • Damage Threshold
    25 W/cm2
  • Material
    Terbium Gallium Garnet
  • Polarizer Type
    Dichroic Glass Polarizer

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Low Power Faraday Optical IsolatorsISO-04-850-LPFaraday Optical Isolator, Low Power, 4 mm Aperture, 850 nm Center.
In Stock
$2,150