Optical Workstation, 750 x 1200 x 58 mm IG Breadboard, I-125 Isolators

  • Type
    Isolated Workstation
  • Platform
    IG Series Breadboard
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    750 mm  
  • Length
    1200 mm
  • Thickness
    58 mm
  • Working Surface
    3.4 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.15 mm over 600 mm square
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Bottom Skin Material
    3.4 mm thick carbon steel
  • Mounting Holes
    M6
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm  
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Hole Sealing Type
    Easy clean conical cup 19 mm deep, non-corrosive high impact polymer material
  • Load Capacity
    240 kg  
  • Load Capacity per Isolator
    60 kg
  • Height Adjustment
    6.4 mm
  • Horizontal Isolation, Res.
    1.3 Hz
  • Horizontal Isolation, 5 Hz
    86%
  • Horizontal Isolation, 10 Hz
    96%
  • Vertical Isolation, Res.
    1.8 Hz
  • Vertical Isolation, 5 Hz
    85%
  • Vertical Isolation, 10 Hz
    95%
  • Maximum Air Pressure
    85 psi
  • Releveling Accuracy
    ±0.250 mm
  • Crated Weight
    171 kg