Faraday Optical Isolator, Compact, 4 mm, 785 nm, PM Isolator

  • Center Wavelength
    785 nm
  • Spectral Range
    775-795 nm
  • Clear Aperture
    4 mm
  • Isolation
    >33 dB
  • Transmission
    >95%
  • Forward Power Handling
    5W
  • Operating Temperature
    10-30°C
  • Isolator Diameter
    22 mm