Faraday Optical Isolator, Mid-IR, 4 mm Aperture, 2050 nm Center

  • Center Wavelength
    2050 nm  
  • Spectral Range
    2000-2100 nm
  • Clear Aperture
    4 mm  
  • Isolation
    30 dB
  • Transmission
    >88%
  • Forward Power Handling
    30 W
  • Polarization State
    Horizontal
  • Polarizer Type
    PBS Cube Polarizer