Fiber Optic Isolator, Standard, 40 dB, 1550 nm, Fiber Pigtails, FC/APC

Specifications

  • Type
    40 dB Standard Fiber-optic Isolator
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/APC Narrow Key
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    ≤0.5 dB
  • Typical Insertion Loss
    0.4 dB
  • Return Loss
    ≥65/60 dB
  • Maximum Optical Power
    300 mW  
  • Option Code
    10
  • Polarization Mode Dispersion
    <0.5 ps
  • Polarization Dependent Loss, Typical
    <0.1 dB
  • Peak Isolation
    >40 dB
  • Storage Temperature
    -40 to 85°C
undefined
undefined

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC2-FIR Sensor Card, 800-1700 nm, 0.5 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$67

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic IsolatorsISU-1550-FCAPCFiber Optic Isolator, Supreme, 60 dB, 1550 nm, Fiber Pigtails, FC/APC
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$660
Fiber Optic IsolatorsISC-1550Fiber Optic Isolator, Standard, 40 dB, 1550 nm, Bare Fiber Pigtails
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$195

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Standard Singlemode Patch CablesF-SMF-28-C-1FCAFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/APC Connectors.
In Stock
$95
Standard PM Fiber Patch CablesF-PM1550-C-1FCAPCPM Fiber Patch Cable, Panda, F-PM1550, 1550 nm, 1 m, FC/APC
In Stock
$265
Standard PM Fiber Patch CablesF-PM1550-C-3FCAPCPM Fiber Patch Cable, Panda, F-PM1550, 1550 nm, 3 m, FC/APC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$315