Our fiber pigtailed isolators are passive, fiber-pigtailed devices that reduce back reflections in optical fibers and backscattering of light which is highly desirable in many laser applications.
- Very low insertion loss, high isolation and high return loss
- Minimal polarization dependent loss
- Low polarization mode dispersion
- Epoxy-free optical path
- Compact lightweight assembly See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ISC-1550Fiber Optic Isolator, Standard, 40 dB, 1550 nm, Bare Fiber Pigtails | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ISC-1550-FCAPCFiber Optic Isolator, Standard, 40 dB, 1550 nm, Fiber Pigtails, FC/APC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ISU-1550Fiber Optic Isolator, Supreme, 60 dB, 1550 nm, Bare Fiber Pigtails | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ISU-1550-FCAPCFiber Optic Isolator, Supreme, 60 dB, 1550 nm, Fiber Pigtails, FC/APC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ISU-1550-FCUPCFiber Optic Isolator, Supreme, 60 dB, 1550 nm, Fiber Pigtails, FC/UPC |
Specifications
Features
Epoxy-free Optical Path
By utilizing an epoxy-free optical path, our fiber optic isolators exhibit increased isolation performance, stability and long-term reliability
Applications
- Fiber optic amplifiers
- Fiber optic ring lasers
- High-speed and coherent fiber optic communication systems
- Fiber optic links in CATV applications
- Fiber optic gyro systems
- Laser diode integrated optic modulator interfaces
- Instrumentation and testing applications