These bulkhead style in-line fiber optic isolators are the smallest and highest quality isolators on the market.
- Polarization insensitive
- Low loss and low reflection
- Compact size
- Environmentally stable
- Bulkhead version standard See All Features
Specifications
- TypeISO-D: Double Stage Fiber-optic Isolator, ISO-S: Fiber-optic Isolator
- Fiber TypeP: Polarization Maintaining (PM Fiber), S: Singlemode (SM Fiber)
- Fiber ConnectorFC/PC
- Operating Wavelength1: 1310 nm, 2: 1550 nm
- Maximum Insertion LossISO-D: 0.7 dB, ISO-S: 0.6 dB
- Typical Insertion LossISO-D: 0.5 dB, ISO-S: 0.4 dB
- Return LossPM Fiber: >55/50 dB (without connector), SM Fiber: >60/55 dB (without connector)
- BandwidthISO-D: ± 30 nm, ISO-S: ± 15 nm
- Maximum Optical Power500 mW
- Dimensionsø9.5 x 65 mm
- Extinction RatioPM Fiber: 20 dB typical
- Polarization Mode DispersionISO-D: <0.05 ps, ISO-S: <0.1 ps
- Peak IsolationISO-D: >52 dB, ISO-S: >40 dB
Features
Compact, Bulkhead Design
These Fiber Optic In-Line Isolators are provided in a bulkhead version, which has the advantage of eliminating the polarization disturbances caused by fiber pigtails. The short optical path length (~7 cm) is most desirable for ultra-short pulse and interferometric applications. The compact design, polarization insensitivity, low loss and low reflection come together to make these isolators ideal for integration in a multitude of fiber optic systems.
Rugged and Environmentally Stable
They are ruggedly built to function reliably in a wide variety of environments. The elimination of fiber pigtails makes these devices easier to handle without need of fragile fiber. The shorter path length also makes these devices less sensitive to environmental fluctuations and provides better performance.
Single and Double Stage Isolators Available
Choose from single stage isolators or double stage isolators. The single stage isolators provide >30 dB Minimum Isolation while the double stage provides >45 dB.
Applications
- Fiber optic amplifier
- WDM systems
- Transmitters and fiber lasers
- R&D laboratories