Newport’s Broadband optical isolators are designed for use across a broad spectral range where optical feedback can adversely affect laser performance. The Broadband provides passive broadband isolation across the entire spectral range of the isolator. Some common applications for the Broadband are Ti:Sapphire laser systems:, R&D and laboratory use where multiple wavelengths are of interest, and OEM systems that use the rejected beam such as regenerative amplifiers.
- 720–950 nm broadband coverage
- 5 mm aperture
- High Verdet constant
- Low absorption coefficients See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ISO-05-800-BBFaraday Optical Isolator, Broadband, 5 mm Aperture, 720-950 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Center Wavelength800 nm
- Spectral Range720 to 950 nm
- Clear Aperture5 mm
- Isolation30 dB
- Transmission>90%
- Pulse Damage Threshold>3.4 J/cm2 @ 10 ns, >1 J/cm2 @ 8 ps
- MaterialTerbium Gallium Garnet
- Polarization StateHorizontal
- Polarizer TypePBS Cube Polarizer
- Operating Temperature10 to 50°C
- Storage Temperature10 to 60°C
- Operating Humidity90% non-condensing
Features
Terbium Gallium Garnet Rotating Medium
Strong Neodymium Iron Boron permanent magnets are used to generate >10,000 Gauss axially-oriented fields within the magnet housing. The strong longitudinal field causes 45 degrees of non-reciprocal polarization rotation for propagating light via the Faraday Effect in the Terbium Gallium Garnet (TGG) crystal located within the magnet housing. Following the TGG crystal is a quartz reciprocal rotator with 45 degrees rotation. In the forward direction, the two rotations add up, resulting in 90 degrees of rotation. In the reverse direction, the two rotations are opposite and result in 0 degrees of rotation. The change in rotation as the wavelength shifts from the central wavelength is similar for both TGG and quartz, resulting in broadband operation. In operation, the magnet housing is sandwiched between input and output polarizers that have their transmission axis oriented 90 degrees relative to each other. In the reverse direction the backward traveling beam has a polarization orthogonal to the input polarizer and is therefore crossed with it, resulting in a rejected beam exiting the input polarizer.
Resources
Application Notes
Feedback Prevention with Optical Isolators(11.6 MB, PDF)
Literature
520-885 nm Broadband Optical Isolator Datasheet(291.8 kB, PDF)
Manuals
Broadband Faraday Isolator User Manual(528.3 kB, PDF)