Faraday Optical Isolator, Broadband, 4 mm Aperture, 595-730 nm.

  • Center Wavelength
    650 nm
  • Spectral Range
    595-730 nm
  • Clear Aperture
    4 mm
  • Isolation
    >32 dB
  • Transmission
    ≥ 90%
  • Damage Threshold
    > 500 W/cm2 CW
  • Pulse Damage Threshold
    > 1 J/cm2 @ 10 ns
  • Material
    TGG-based
  • Polarization State
    Input Polarization 0° +/- 3°
    Output Polarization 90° +/-3°
  • Polarizer Type
    PBS Cube
  • Operating Temperature
    22° C
  • Storage Temperature
    -20 °C to 60 °C
  • Operating Humidity
    <85%, non-condensing