Fiber Optic Isolator, Supreme, 60 dB, 1550 nm, Bare Fiber Pigtails

Specifications

  • Type
    60 dB Supreme Fiber-optic Isolator
  • Fiber Type
    Singlemode
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    ≤0.7 dB
  • Typical Insertion Loss
    0.6 dB
  • Return Loss
    ≥65/60 dB
  • Maximum Optical Power
    300 mW  
  • Option Code
    30
  • Polarization Mode Dispersion
    <0.05 ps
  • Polarization Dependent Loss, Typical
    <0.1 dB
  • Peak Isolation
    >60 dB
  • Storage Temperature
    -40 to 85°C
undefined
undefined

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC2-FIR Sensor Card, 800-1700 nm, 0.5 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$67
Bare Fiber AdaptersF-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$400
Bare Fiber AdaptersF-AS-FCBare Fiber Adaptor, Single-mode, FC Connector
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$160

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic IsolatorsISU-1550-FCAPCFiber Optic Isolator, Supreme, 60 dB, 1550 nm, Fiber Pigtails, FC/APC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$660
Fiber Optic IsolatorsISU-1550-FCUPCFiber Optic Isolator, Supreme, 60 dB, 1550 nm, Fiber Pigtails, FC/UPC$625
Fiber Optic IsolatorsISC-1550Fiber Optic Isolator, Standard, 40 dB, 1550 nm, Bare Fiber Pigtails
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$195