Pneumatic Vibration Isolator, Automatic Re-leveling, 19.5 in. Height

  • Load Capacity per Isolator
    2000 lb (907 kg)
  • Isolator Height
    19.5 in. (495.3 mm)
  • Number of Isolators
    1
  • Tie Bar Flange
    No
  • Float Height Indicator
    Yes
  • Self Centering
    Yes
  • Settling Time
    1.5 s  
  • Releveling Accuracy
    ±0.010 in. (0.254 mm)
  • Height Adjustment
    +1.09/-0.25 in.
    (+27.7/-6.4 mm)
  • Horizontal Isolation, Resonance
    1.5 Hz  
  • Horizontal Amplification at Resonance
    9 dB  
  • Horizontal Isolation, 5 Hz
    85%
  • Horizontal Isolation, 10 Hz
    95%
  • Vertical Isolation, Resonance
    1 Hz  
  • Vertical Amplification at Resonance
    10 dB  
  • Vertical Isolation, 5 Hz
    94%
  • Vertical Isolation, 10 Hz
    98%
  • Maximum Air Pressure
    85 psi (586 kPa)
  • Horizontal Damping
    Oil
  • Crated Weight
    80 lb (36 kg)