Faraday Optical Isolator, Low Power, 4 mm Aperture, 780 nm Center.

  • Center Wavelength
    780 nm  
  • Spectral Range
    740–860 nm
  • Clear Aperture
    4 mm  
  • Isolation
    30-38 dB
  • Transmission
    >82%
  • Damage Threshold
    25 W/cm2
  • Material
    Terbium Gallium Garnet
  • Polarizer Type
    Dichroic Glass Polarizer