Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Pneumatic Vibration Isolator, Automatic Re-leveling, 22 in., Tie-bar Flange

Specifications

  • Load Capacity per Isolator
    2000 lb (907 kg)
  • Isolator Height
    22 in. (558.8 mm)
  • Number of Isolators
    1
  • Tie Bar Flange
    Yes
  • Float Height Indicator
    Yes
  • Self Centering
    Yes
  • Settling Time
    1.5 s  
  • Releveling Accuracy
    ±0.010 in. (0.254 mm)
  • Height Adjustment
    +1.09/-0.25 in.
    (+27.7/-6.4 mm)
  • Horizontal Isolation, Resonance
    1.5 Hz  
  • Horizontal Amplification at Resonance
    9 dB  
  • Horizontal Isolation, 5 Hz
    85%
  • Horizontal Isolation, 10 Hz
    95%
  • Vertical Isolation, Resonance
    1 Hz  
  • Vertical Amplification at Resonance
    10 dB  
  • Vertical Isolation, 5 Hz
    94%
  • Vertical Isolation, 10 Hz
    98%
  • Maximum Air Pressure
    85 psi (586 kPa)
  • Horizontal Damping
    Oil
  • Crated Weight
    80 lb (36 kg)
undefined
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Pneumatic Leveling ValvesIPV-S1Leveling Valve, Pressure Gauge, Medium Gain, ±0.010 in.
In Stock
$366

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
S-2000A Isolator and OTS System Installation Kit18921-01Mounting Clamp Screws, S2000A Vibration Isolator, Qty 1
In Stock
$1.30
S-2000A Isolator and OTS System Installation Kit18407-01Mounting Clamps, Isolator to Bottom of Optical Table Top, Qty 1$4

Similar

Compare Description Drawings, CAD & Specs Avail. Price
S-2000A Pneumatic Vibration Isolators with Automatic Re-LevelingS-2000A-122Pneumatic Vibration Isolator, Automatic Re-leveling, 22 in. Height
4 Weeks

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Air CompressorsACGPAir Compressor, Low Noise, 3.5 Liter Capacity, 110 VAC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,443
Air CompressorsACGP-02Air Compressor, Low Noise, 3.5 Liter Capacity, 220 VAC
2 Weeks
$1,443
Air Regulator and FilterARFAir Regulator and Filter, 0 to 120 psi
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$168
Optical Table Tie-Bar SystemsOptical Table Tie-Bar SystemsOptical Table Tie-Bar Systems