Leveling Valve, Pressure Gauge, Medium Gain, ±0.010 in.

The IPV-S1 Standard Leveling Valve is standard on most Newport pneumatic isolators and gives repeatability of ±0.010 in. (0.25 mm). The IPV-S1 is the best compromise between excellent isolation and re-leveling response time. Includes pressure gauge.
Leveling Valve Components

Specifications
- TypeLeveling Valve
- Pack Quantity1
- Pressure GaugeYes
- GainMedium
- Releveling Accuracy±0.010 in.
Resources & Downloads
2D Product Drawings
IPV Drawing(PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 20880-01Single Isolator Module, I-325, VH and VIS Workstations | 1 Week | ||||
![]() | 13802-01T-connector, 1/4 in. Pneumatic Tubing | In Stock | ||||
![]() | 6277-01-04Clear Plastic Tubing, 1 Foot, 5 ft. Minimum Order | In Stock | ||||
![]() | IPV-S1-KTLeveling Valve Set, 3 IPV-S1 Valves, Pressure Gauge, Medium Gain | In Stock | ||||
![]() | IPV-UPPUpgrade Kit, Leveling Arm, IPV Series | In Stock | ||||
![]() | ACGP-02Air Compressor, Low Noise, 3.5 Liter Capacity, 220 VAC | In Stock | ||||
![]() | ARFAir Regulator and Filter, 0 to 120 psi | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | S-2000A-428Vibration Isolator Set, Four 28 in. S-2000A Pneumatic Isolators | 5 Weeks | ||||
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 13801Elbow Connector, Air Input Connector to Leg, S-2000A or I-2000 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | IPV-LG1Leveling Valve, Pressure Gauge, Low Gain, ±0.010 in | 2 Weeks | ||||
![]() | IPV-HG1Leveling Valve, Pressure Gauge, High Gain, ±0.010 in | 4 Weeks | ||||
![]() | IPV-HP1Leveling Valve, High Precision, Pressure Gauge, ±0.002 in. | In Stock | ||||
![]() | IPV-S2Leveling Valve, No Pressure Gauge, Medium Gain, ±0.010 in | 1 Week |














