Leveling Valve, High Precision, Pressure Gauge, ±0.002 in.

Specifications

  • Type
    High Precision Leveling Valve
  • Pack Quantity
    1
  • Pressure Gauge
    Yes
  • Gain
    Medium
  • Releveling Accuracy
    ±0.002 in.

Related Products

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
Leveling Arm Components3010-188Ball Bearing, IPV Leveling Arm$1.30
Leveling Arm ComponentsIPV-UPPUpgrade Kit, Leveling Arm, IPV Series
$83

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Pneumatic Leveling ValvesIPV-HG1Leveling Valve, Pressure Gauge, High Gain, ±0.010 in
$438
Pneumatic Leveling ValvesIPV-S1Leveling Valve, Pressure Gauge, Medium Gain, ±0.010 in.
$366
Pneumatic Leveling ValvesIPV-HP2Leveling Valve, High Precision, No Pressure Gauge, ±0.002 in
$432
Pneumatic Leveling ValvesIPV-LG1Leveling Valve, Pressure Gauge, Low Gain, ±0.010 in
$438