The IPV-HP2 High Precision Leveling Valve provides re-leveling accuracy to better than ±0.002 in.(0.05 mm) compared to our standard precision leveling valves with ±0.010 inch releveling accuracy. It settles in less than 3 sec. and does not include a pressure gauge
IPV-HG2Leveling Valve, No Pressure Gauge, High Gain, ±0.010 in
UNIVERSAL
4 Weeks
$559.00
IPV-LG2Leveling Valve, No Pressure Gauge, Low Gain, ±0.010 in
UNIVERSAL
In Stock
$388.00
IPV-HP1Leveling Valve, High Precision, Pressure Gauge, ±0.002 in.
UNIVERSAL
2 Weeks
$478.00
IPV-S2Leveling Valve, No Pressure Gauge, Medium Gain, ±0.010 in
UNIVERSAL
2 Weeks
$366.00
IPV-HP2 - Drawings & CAD
Additional CAD file downloads are not available for this product.
IPV-HP2 - Drawings
Additional drawings are not available for this product.
IPV-HP2
Sign In
Request Resource
In order to provide better service and products, please provide the following brief information.
Password Reset
Enter your email address below to reset your account password.
Password Reset
Email Verification Required
Cart Items Updated
Remove Product
Remove this product from your comparison list?
Check Order Status
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.
Add to Cart
Leveling Valve, High Precision, No Pressure Gauge, ±0.002 in