Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Leveling Valve, No Pressure Gauge, Low Gain, ±0.010 in

Specifications

  • Type
    Leveling Valve
  • Pack Quantity
    1
  • Pressure Gauge
    No
  • Gain
    Low
  • Releveling Accuracy
    ±0.010 in.

Related Products

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
Leveling Arm ComponentsIPV-UPPUpgrade Kit, Leveling Arm, IPV Series
$83
Leveling Arm Components3010-188Ball Bearing, IPV Leveling Arm
$1.30

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Pneumatic Leveling ValvesIPV-HG2Leveling Valve, No Pressure Gauge, High Gain, ±0.010 in
$559
Pneumatic Leveling ValvesIPV-S2Leveling Valve, No Pressure Gauge, Medium Gain, ±0.010 in
$366
Pneumatic Leveling ValvesIPV-LG1Leveling Valve, Pressure Gauge, Low Gain, ±0.010 in
$438
Pneumatic Leveling ValvesIPV-HP2Leveling Valve, High Precision, No Pressure Gauge, ±0.002 in
$432