About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Leveling Valve, No Pressure Gauge, High Gain, ±0.010 in


Leveling Valve, No Pressure Gauge, High Gain, ±0.010 in
Model: IPV-HG2
1 Week
Product Series Overview
Pneumatic Leveling ValvesThe IPV-HG2 High Gain Leveling Valve improves re-leveling response time with a slight decrease in high frequency isolation. No pressure gauge.
Leveling Valve Components

Specifications
- TypeLeveling Valve
- Pack Quantity1
- Pressure GaugeNo
- GainHigh
- Releveling Accuracy±0.010 in.
- TypeLeveling Valve
- Pack Quantity1
- Pressure GaugeNo
- GainHigh
- Releveling Accuracy±0.010 in.
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | IPV-HG1Leveling Valve, Pressure Gauge, High Gain, ±0.010 in | UNIVERSAL | 4 Weeks | ||||
![]() | IPV-HP2Leveling Valve, High Precision, No Pressure Gauge, ±0.002 in | UNIVERSAL | 2 Weeks | ||||
![]() | IPV-LG2Leveling Valve, No Pressure Gauge, Low Gain, ±0.010 in | UNIVERSAL | In Stock | ||||
![]() | IPV-S2Leveling Valve, No Pressure Gauge, Medium Gain, ±0.010 in | UNIVERSAL | In Stock |





