About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Leveling Valve, No Pressure Gauge, Medium Gain, ±0.010 in


Leveling Valve, No Pressure Gauge, Medium Gain, ±0.010 in
Model: IPV-S2
Product Series Overview
Pneumatic Leveling ValvesThe IPV-S2 Leveling Valve does not include a pressure gauge and gives repeatability of ±0.010 in. (0.25 mm). The IPV-S1 is the best compromise between excellent isolation and re-leveling response time.
Leveling Valve Components

Specifications
- TypeLeveling Valve
- Pack Quantity1
- Pressure GaugeNo
- GainMedium
- Releveling Accuracy±0.010 in.
- TypeLeveling Valve
- Pack Quantity1
- Pressure GaugeNo
- GainMedium
- Releveling Accuracy±0.010 in.
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | IPV-HG2Leveling Valve, No Pressure Gauge, High Gain, ±0.010 in | UNIVERSAL | |||||
![]() | IPV-HG1Leveling Valve, Pressure Gauge, High Gain, ±0.010 in | UNIVERSAL | |||||
![]() | IPV-HP1Leveling Valve, High Precision, Pressure Gauge, ±0.002 in. | UNIVERSAL | |||||
![]() | IPV-HP2Leveling Valve, High Precision, No Pressure Gauge, ±0.002 in | UNIVERSAL | |||||
![]() | IPV-LG1Leveling Valve, Pressure Gauge, Low Gain, ±0.010 in | UNIVERSAL | |||||
![]() | IPV-S1Leveling Valve, Pressure Gauge, Medium Gain, ±0.010 in. | UNIVERSAL | |||||
![]() | IPV-LG2Leveling Valve, No Pressure Gauge, Low Gain, ±0.010 in | UNIVERSAL |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 20880-01Single Isolator Module, I-325, VH and VIS Workstations | UNIVERSAL | 1 Week |






