About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Leveling Valve, Pressure Gauge, Low Gain, ±0.010 in


Leveling Valve, Pressure Gauge, Low Gain, ±0.010 in
Model: IPV-LG1
2 Weeks
Product Series Overview
Pneumatic Leveling ValvesThe IPV-LG1 Low Gain Leveling Valve softens the isolation system and improve higher frequency isolation. Includes pressure gauge.
Leveling Valve Components

Specifications
- TypeLow Gain Leveling Valve
- Pack Quantity1
- Pressure GaugeYes
- GainLow
- Releveling Accuracy±0.010 in.
- TypeLow Gain Leveling Valve
- Pack Quantity1
- Pressure GaugeYes
- GainLow
- Releveling Accuracy±0.010 in.
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | IPV-S1Leveling Valve, Pressure Gauge, Medium Gain, ±0.010 in. | UNIVERSAL | In Stock | ||||
![]() | IPV-HP1Leveling Valve, High Precision, Pressure Gauge, ±0.002 in. | UNIVERSAL | 2 Weeks | ||||
![]() | IPV-LG2Leveling Valve, No Pressure Gauge, Low Gain, ±0.010 in | UNIVERSAL | In Stock | ||||
![]() | IPV-LG1Leveling Valve, Pressure Gauge, Low Gain, ±0.010 in | UNIVERSAL | 2 Weeks |





