Leveling Valve Set, 3 IPV-S1 Valves, Pressure Gauge, Medium Gain

The IPV-S1-KT Standard Leveling Valve Kit includes (3) IPV-S1 valves. The IRV-S1 is the standard leveling valve used on most Newport pneumatic isolators and gives repeatability of ±0.010 in. (0.25 mm). The IPV-S1 is the best compromise between excellent isolation and re-leveling response time. Includes pressure gauge.
Specifications
- TypeLeveling Valve Kit
- Pack Quantity3
- Pressure GaugeYes
- GainMedium
- Releveling Accuracy±0.010 in.

Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 13802-01T-connector, 1/4 in. Pneumatic Tubing | In Stock | ||||
![]() | 6277-01-04Clear Plastic Tubing, 1 Foot, 5 ft. Minimum Order | In Stock | ||||
![]() | ARFAir Regulator and Filter, 0 to 120 psi | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 16884-01Gray Plastic Tubing, 0.125 in ID, 85 Durometers, Sold per ft., Minimum 5 ft. | In Stock | ||||
![]() | IPV-S1Leveling Valve, Pressure Gauge, Medium Gain, ±0.010 in. | In Stock | ||||
![]() | 18219-01Leveling Adjustment Wrench, Requires 2 to Make Adjustments | 4 Weeks | ||||
![]() | 13801Elbow Connector, Air Input Connector to Leg, S-2000A or I-2000 | In Stock | ||||
![]() | 90030378Installation Kit, S-2000A Isolator, Tubing, Connectors, Wrenches, Clamps |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | IPV-HP1-KTLeveling Valve Kit, 3 High Precision IPV-HP1 Valves, Pressure Gauge | 2 Weeks | ||||
![]() | IPV-LG1-KTLeveling Valve Set, 3 IPV-LG1 Valves, Pressure Gauge, Low Gain | 2 Weeks | ||||
![]() | IPV-S2-KTLeveling Valve Set, 3 IPV-S2 Valves, No Pressure Gauge, Medium Gain | In Stock | ||||
![]() | IPV-HG1-KTLeveling Valve Set, 3 IPV-HG1 Valves, Pressure Gauge, High Gain | 2 Weeks |














