About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Gray Plastic Tubing, 0.125 in ID, 85 Durometers, Sold per ft., Minimum 5 ft.


Gray Plastic Tubing, 0.125 in ID, 85 Durometers, Sold per ft., Minimum 5 ft.
Model: 16884-01
In Stock
Product Series Overview
Pneumatic TubingThe 16884-01 Plastic Tubing is gray with a 1/8 inch inner diameter, and 85 Durometers. Order by the foot with a 5 foot minimum.
Specifications
- TypePneumatic Tubing
- Length1 ft.
- TypePneumatic Tubing
- Length1 ft.
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6277-01-04Clear Plastic Tubing, 1 Foot, 5 ft. Minimum Order | UNIVERSAL | In Stock | ||||
![]() | 13802-01T-connector, 1/4 in. Pneumatic Tubing | UNIVERSAL | In Stock | ||||
![]() | ARFAir Regulator and Filter, 0 to 120 psi | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 13801Elbow Connector, Air Input Connector to Leg, S-2000A or I-2000 | UNIVERSAL | In Stock | ||||
![]() | 13803-01Straight Connector Fitting, Male, 1/4 NPT | UNIVERSAL | In Stock | ||||
![]() | IPV-S1-KTLeveling Valve Set, 3 IPV-S1 Valves, Pressure Gauge, Medium Gain | UNIVERSAL | In Stock | ||||
![]() | 18219-01Leveling Adjustment Wrench, Requires 2 to Make Adjustments | UNIVERSAL | In Stock |









